
Reference DK66.027
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| Seal diameter | 48 mm |
| Teeth of wheel side splines | 21 |
| External or internal thread definition | M20x1,5 |
| Diameter ball joint on the side of the wheel | 87 mm |
| Teeth of differential side splines | 22 |
| Length 1 | 610 mm |
| Diameter of the ball joint, gearbox side | 82 mm |
| New part | Oui |
| Weight | 5,906 kg |