
Reference DK66.030
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 585 mm |
Teeth of wheel side splines | 21 |
External or internal thread definition | M20x1,5 |
Teeth of differential side splines | 22 |
Length 1 | 624 mm |
Nb of poles | 48 |
New part | Oui |
Weight | 5,9 kg |