
Reference DK66.032
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Fitting position | Avant gauche |
Teeth of wheel side splines | 25 |
Seal diameter | 567 mm |
External or internal thread definition | M24x1,5 |
Teeth of differential side splines | 22 |
Length 1 | 594 mm |
Weight | 6,406 kg |