
Reference DK66.040
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Fitting position | Avant gauche |
Teeth of wheel side splines | 25 |
Seal diameter | 585 mm |
External or internal thread definition | M24x1,5 |
Length 1 | 638 mm |
Teeth of differential side splines | 37 |
Weight | 8,113 kg |