
Reference DK66.041
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Seal diameter | 586 mm |
Teeth of wheel side splines | 28 |
External or internal thread definition | M24x1,5 |
Length 1 | 952 mm |
Teeth of differential side splines | 37 |
New part | Oui |
Weight | 10,807 kg |