
Reference DK66.044
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 586 mm |
Teeth of wheel side splines | 28 |
Fitting position | Avant droit |
External or internal thread definition | M24x1,5 |
Length 1 | 969 mm |
Teeth of differential side splines | 37 |
New part | Oui |
Weight | 11,186 kg |