
Reference DK66.053
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 70 mm |
Teeth of wheel side splines | 35 |
External or internal thread definition | M33x1,5 |
Length 1 | 762 mm |
Teeth of differential side splines | 41 |
Nb of poles | 54 |
New part | Oui |
Weight | 12,903 kg |