
Reference DK66.054
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Seal diameter | 715 mm |
Teeth of wheel side splines | 35 |
External or internal thread definition | M33x1,5 |
Length 1 | 1140 mm |
Teeth of differential side splines | 41 |
New part | Oui |
Weight | 15,309 kg |