
Reference DK66.055
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M33x1,5 |
Fitting position | Avant droit |
Seal diameter | 70 mm |
Teeth of wheel side splines | 35 |
Length 1 | 1085 mm |
Teeth of differential side splines | 41 |
New part | Oui |
Weight | 16,068 kg |