
Reference DK68.003
This kit contains the following reference(s)
- OBK68.002
- IBK68.003
- OJK68.004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1 |
Fitting position | Avant gauche |
Number of internal gears on wheel side | 35 |
Teeth of wheel side splines | 29 |
Teeth of differential side splines | 27 |
Version | 8 balls |
Seal diameter | 56 mm |
Length 1 | 718 mm |
New part | Oui |
Weight | 7,815 kg |