
Reference DK68.009
This kit contains the following reference(s)
- IBK68.004
- OBK68.003
- OJK68.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1 |
Teeth of differential side splines | 26 |
Teeth of wheel side splines | 29 |
Number of internal gears on wheel side | 33 |
Version | 8 balls |
Seal diameter | 56 mm |
Length 1 | 968 mm |
Fitting position | Avant droit |
New part | Oui |
Weight | 9,69 kg |