
Reference DK68.013
This kit contains the following reference(s)
- IBK68.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of differential side splines | 29 |
Length 1 | 1030 mm |
Length 2 | 1005 mm |
Fitting position | Avant droit |
New part | Oui |
Weight | 10,72 kg |