
Reference DK68.014
This kit contains the following reference(s)
- IBK68.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M24x1,5 |
Teeth of differential side splines | 29 |
Length 2 | 622 mm |
Length 1 | 618 mm |
Fitting position | Avant gauche |
Weight | 7,968 kg |