
Reference DK68.019
This kit contains the following reference(s)
- OJK68.006
- OBK68.003
- IBK68.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Teeth of wheel side splines | 29 |
Teeth of differential side splines | 27 |
Number of internal gears on wheel side | 33 |
Version | 8 Balls |
Seal diameter | 56 mm |
External or internal thread definition | M24x1 |
Length 1 | 782 mm |
Fitting position | Avant gauche |
Weight | 7,868 kg |