
Reference DK68.020
This kit contains the following reference(s)
- IBK68.006
- OJK68.007
- OBK68.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Fitting position | Avant gauche |
Teeth of wheel side splines | 25 |
Teeth of differential side splines | 26 |
Number of internal gears on wheel side | 33 |
Seal diameter | 52 mm |
External or internal thread definition | M20x1 |
Length 1 | 703 mm |
Version | 8 balls |
Weight | 7,156 kg |