
Reference DK68.023
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M24x1,5 |
Seal diameter | 70 mm |
Teeth of wheel side splines | 31 |
Length 1 | 1075 mm |
Teeth of differential side splines | 39 |
Fitting position | Avant droit |
Weight | 11,808 kg |