
Reference DK68.024
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M24x1,5 |
Seal diameter | 56 mm |
Teeth of differential side splines | 29 |
Length 1 | 1009 mm |
Fitting position | Avant droit |
Weight | 13,947 kg |