
Reference DK68.025
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M20x1,5 |
Seal diameter | 49 mm |
Teeth of wheel side splines | 23 |
Teeth of differential side splines | 26 |
Length 1 | 646 mm |
Fitting position | Avant gauche |
Weight | 6,36 kg |