
Reference DK68.027
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M24x1,5 |
Fitting position | Avant gauche |
Seal diameter | 56 mm |
Teeth of differential side splines | 29 |
Length 1 | 615 mm |
Weight | 10,649 kg |