
Reference DK69.007
This kit contains the following reference(s)
- OBK69.001
- IBK69.003
- Outboard joint kits
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1 |
Teeth of differential side splines | 30 |
Teeth of wheel side splines | 26 |
Number of internal gears on wheel side | 32 |
Version | 8 balls |
Seal diameter | 61 mm |
Length 1 | 686 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 7,285 kg |