
Reference DK69.011
This kit contains the following reference(s)
- OBK69.001
- IBK69.004
- Outboard joint kits
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Teeth of wheel side splines | 26 |
Teeth of differential side splines | 24 |
Number of internal gears on wheel side | 32 |
Version | 8 Balls |
Seal diameter | 61 mm |
External or internal thread definition | M22x1 |
Length 1 | 983 mm |
New part | Oui |
Weight | 7,756 kg |