This kit contains the following reference(s)
- OJK69.008
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 6,664 kg |
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 56 mm |
Teeth of wheel side splines | 26 |
Teeth of differential side splines | 23 |
Length 1 | 6335 mm |
Nb of poles | 48 |
New part | Oui |