Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
With ring | 1 |
Seal diameter | 58 mm |
Teeth of wheel side splines | 24 |
Teeth of differential side splines | 23 |
Length 1 | 650 mm |
Nb of poles | 48 |
Weight | 5,142 kg |
Fitting position | Avant gauche |
New part | Oui |