
Reference DK69.016
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
With ring | 1 |
Seal diameter | 58 mm |
Teeth of wheel side splines | 26 |
Length 1 | 6515 mm |
Teeth of differential side splines | 20 |
Nb of poles | 48 |
Fitting position | Avant gauche |
New part | Oui |
Weight | 7,246 kg |