
Reference DK69.024
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of wheel side splines | 26 |
External or internal thread definition | M22x1,5 |
Length 1 | 665 mm |
Teeth of differential side splines | 20 |
Fitting position | Avant gauche |
Seal diameter | 612 mm |
New part | Oui |
Weight | 7,629 kg |