
Reference DK69.025
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 612 mm |
Teeth of wheel side splines | 26 |
External or internal thread definition | M22x1,5 |
Length 1 | 661 mm |
Teeth of differential side splines | 20 |
Fitting position | Avant gauche |
New part | Oui |
Weight | 7,194 kg |