
Reference DK69.028
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 56 mm |
Teeth of wheel side splines | 26 |
External or internal thread definition | M22x1,5 |
Teeth of differential side splines | 23 |
Length 1 | 599 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 6,748 kg |