
Reference DK69.029
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Seal diameter | 612 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 30 |
Teeth of differential side splines | 24 |
Length 1 | 1006 mm |
New part | Oui |
Weight | 11,636 kg |