Reference DK69.032
This product replaces the following reference:
- DK69.018 - SNR
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
95 mm | |
Teeth of differential side splines | 24 |
Teeth of wheel side splines | 26 |
External or internal thread definition | M22x1,5 |
Outboard joint diameter | 84 mm |
Seal diameter | 61 mm |
Version | 8 balls |
Weight | 8,916 kg |