
Reference DK74.011
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Teeth of differential side splines | 25 |
Seal diameter | 58 mm |
Teeth of wheel side splines | 26 |
External or internal thread definition | M22x1,5 |
Length 1 | 912 mm |
New part | Oui |
Weight | 7,914 kg |