
Reference DK77.031
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 48 mm |
Teeth of wheel side splines | 26 |
External or internal thread definition | M8 |
Length 1 | 534 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 5,628 kg |