
Reference DK84.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
With ring | 1 |
Teeth of differential side splines | 25 |
Seal diameter | 525 mm |
Length 1 | 640 mm |
Nb of poles | 48 |
Fitting position | Avant gauche |
New part | Oui |
Weight | 6,097 kg |