
Reference DK84.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| With ring | 1 |
| Teeth of differential side splines | 25 |
| Seal diameter | 525 mm |
| External or internal thread definition | M22x1,5 |
| Length 1 | 927 mm |
| Diameter ball joint on the side of the wheel | 825 mm |
| Diameter of the ball joint, gearbox side | 87 mm |
| Nb of poles | 48 |
| New part | Oui |
| Weight | 7,707 kg |