
Reference DK84.005
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
With ring | 1 |
Teeth of differential side splines | 25 |
Seal diameter | 525 mm |
External or internal thread definition | M22X1,5 |
Length 1 | 933 mm |
Nb of poles | 48 |
New part | Oui |
Weight | 7,752 kg |