
Reference DK84.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 621 mm |
Teeth of differential side splines | 27 |
External or internal thread definition | M22X1,5 |
Length 1 | 670 mm |
Nb of poles | 48 |
New part | Oui |
Weight | 7,576 kg |