
Reference DK84.009
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| With ring | 1 |
| Seal diameter | 62 mm |
| External or internal thread definition | M22x1,5 |
| Teeth of wheel side splines | 30 |
| Teeth of differential side splines | 27 |
| Length 1 | 690 mm |
| Diameter ball joint on the side of the wheel | 944 mm |
| Diameter of the ball joint, gearbox side | 915 mm |
| Nb of poles | 48 |
| Weight | 7,853 kg |
| New part | Oui |