Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
With ring | 1 |
Teeth of wheel side splines | 25 |
Seal diameter | 50 mm |
External or internal thread definition | M22x1,5 |
Teeth of differential side splines | 26 |
Length 1 | 588 mm |
Nb of poles | 48 |
Weight | 8,129 kg |
New part | Oui |