![DK84.012](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK84012-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3NjY0MHxpbWFnZS9qcGVnfGgzYy9oMjQvMTAwMDA3MzAyMjY3MTgvNTE1V3g1MTVIX0RLODQwMTItU05SXzEuanBnfDgyNzg2Y2FiOGE0YzEwYjZhYzA4MjU4MzlhZGUzMmZkN2IwMzkwMzg2NDkzYWE3NTliZjc4Y2YwZjYxYjhhMGQ)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 62 mm |
Teeth of wheel side splines | 30 |
Teeth of differential side splines | 28 |
Length 1 | 680 mm |
Nb of poles | 48 |
New part | Oui |
Weight | 8,663 kg |