Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 7,248 kg |
Fitting position | Avant gauche |
Seal diameter | 59 mm |
Teeth of wheel side splines | 33 |
Length 1 | 621 mm |
Teeth of differential side splines | 34 |
New part | Oui |