![DK90.002](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK90002-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w2MzY2MnxpbWFnZS9qcGVnfGhkZS9oMGYvMTAwMDA3MzA4MTY1NDIvNTE1V3g1MTVIX0RLOTAwMDItU05SXzEuanBnfDlhY2I2ZmI5ZWNiNWFjN2E2NjFkYmZjNjljNjgxNzI1MWIxODRlMzc0Nzc0YzY1NmM0OGY2ZTZhOThiOGFjOTA)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Fitting position | Avant droit |
Weight | 9,633 kg |
Seal diameter | 59 mm |
Teeth of wheel side splines | 33 |
Length 1 | 970 mm |
Teeth of differential side splines | 34 |
New part | Oui |