![DK90.003](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK90003-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0MnxpbWFnZS9qcGVnfGg5ZC9oM2UvMTAwMDA3MzEwMTMxNTAvNTE1V3g1MTVIX0RLOTAwMDMtU05SXzEuanBnfDZlNDc5OTE4M2QzMjE3YjliYzE5MjY3MzMyYmEwOGJlOTMxZDE2NDRiYzRhMWMzYmY3ODhmOTZhYTMzNTNjOWI)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Weight | 8,97 kg |
Fitting position | Avant droit |
With ring | 1 |
Seal diameter | 56 mm |
Teeth of differential side splines | 22 |
Length 1 | 930 mm |
Nb of poles | 48 |
New part | Oui |