Three bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6316C3
- 2x 7316 BG
- ASG 6316
- V-95S
- Fl 21
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 80 mm |
| d1 - Shaft diameter between bearings | 95 mm |
| d3 - Outer diameter sleeve | 95 mm |
| a - Housing length | 577 mm |
| b - Housing foot width | 330 mm |
| c - Housing foot height | 30 mm |
| h - Bearing center height | 112 mm |
| h1 - Housing height | 220 mm |
| m - Mounting hole/punches distance (length) | 420 mm |
| n - Mounting hole distance (width) | 260 mm |
| N - Mounting hole diameter | 20 mm |
| B - Distance mounting hole to shaft step | 94 mm |
| W - Bearing distance | 457,5 mm |
| W1 - Central shaft length | 375 mm |
| W2 - Right shaft end length | 134,5 mm |
| W3 - Left shaft end length | 98 mm |
| A1 | 50 mm |
| A2 | 40 mm |
| A3 - ZLG foot width | 70 mm |
| D - Bearing seat diameter | 170 mm |
| Mass | 56 kg |
| Material of Housing | grey cast |
| BOLTS | |
|---|---|
| G - Fixing bolts | M16 |
| Recommended torque fixing bolts | 150 N-m |
| Cover bolts | M8x25 |
| Recommended torque cover bolts | 17 N-m |