Three bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 85 mm |
d1 - Shaft diameter between bearings | 100 mm |
d3 - Outer diameter sleeve | 100 mm |
a - Housing length | 593 mm |
b - Housing foot width | 350 mm |
c - Housing foot height | 30 mm |
h - Bearing center height | 112 mm |
h1 - Housing height | 225 mm |
m - Mounting hole/punches distance (length) | 440 mm |
n - Mounting hole distance (width) | 290 mm |
N - Mounting hole diameter | 20 mm |
B - Distance mounting hole to shaft step | 92 mm |
W - Bearing distance | 469 mm |
W1 - Central shaft length | 385,5 mm |
W2 - Right shaft end length | 139,5 mm |
W3 - Left shaft end length | 98,5 mm |
A1 | 50 mm |
A2 | 40 mm |
A3 - ZLG foot width | 70 mm |
D - Bearing seat diameter | 180 mm |
Mass | 64 kg |
Material of Housing | grey cast |
BOLTS | |
---|---|
G - Fixing bolts | M16 |
Recommended torque fixing bolts | 150 N-m |
Cover bolts | M8x25 |
Recommended torque cover bolts | 17 N-m |