Three bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- V-120S
- NU 320 EG15 C3 + 6320 C3
- Fl 27
- NU 320 EG15 C3
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 100 mm |
| d1 - Shaft diameter between bearings | 115 mm |
| d3 - Outer diameter sleeve | 120 mm |
| a - Housing length | 657 mm |
| b - Housing foot width | 400 mm |
| c - Housing foot height | 40 mm |
| h - Bearing center height | 130 mm |
| h1 - Housing height | 264 mm |
| m - Mounting hole/punches distance (length) | 500 mm |
| n - Mounting hole distance (width) | 320 mm |
| N - Mounting hole diameter | 24 mm |
| B - Distance mounting hole to shaft step | 95,5 mm |
| W - Bearing distance | 525,5 mm |
| W1 - Central shaft length | 432 mm |
| W2 - Right shaft end length | 153 mm |
| W3 - Left shaft end length | 106 mm |
| A1 | 60 mm |
| A2 | 50 mm |
| A3 - ZLG foot width | 80 mm |
| D - Bearing seat diameter | 215 mm |
| Mass | 93 kg |
| Material of Housing | grey cast |
| BOLTS | |
|---|---|
| G - Fixing bolts | M20 |
| Recommended torque fixing bolts | 290 N-m |
| Cover bolts | M8x25 |
| Recommended torque cover bolts | 17 N-m |