Three bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6320C3
- 2x 7320 BG
- ASG 6320
- V-120S
- Fl 27
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 100 mm |
d1 - Shaft diameter between bearings | 115 mm |
d3 - Outer diameter sleeve | 120 mm |
a - Housing length | 657 mm |
b - Housing foot width | 400 mm |
c - Housing foot height | 40 mm |
h - Bearing center height | 130 mm |
h1 - Housing height | 264 mm |
m - Mounting hole/punches distance (length) | 500 mm |
n - Mounting hole distance (width) | 320 mm |
N - Mounting hole diameter | 24 mm |
B - Distance mounting hole to shaft step | 95,5 mm |
W - Bearing distance | 522 mm |
W1 - Central shaft length | 428,5 mm |
W2 - Right shaft end length | 153 mm |
W3 - Left shaft end length | 109,5 mm |
A1 | 60 mm |
A2 | 50 mm |
A3 - ZLG foot width | 80 mm |
D - Bearing seat diameter | 215 mm |
Mass | 93 kg |
Material of Housing | grey cast |
BOLTS | |
---|---|
G - Fixing bolts | M20 |
Recommended torque fixing bolts | 290 N-m |
Cover bolts | M8x25 |
Recommended torque cover bolts | 17 N-m |