Three bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6324 C3
- 2x 7324 BG
- ASG 6324
- V-140S
- Fl 32
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 120 mm |
| d1 - Shaft diameter between bearings | 140 mm |
| d3 - Outer diameter sleeve | 140 mm |
| a - Housing length | 705 mm |
| b - Housing foot width | 500 mm |
| c - Housing foot height | 40 mm |
| h - Bearing center height | 160 mm |
| h1 - Housing height | 320 mm |
| m - Mounting hole/punches distance (length) | 540 mm |
| n - Mounting hole distance (width) | 410 mm |
| N - Mounting hole diameter | 35 mm |
| B - Distance mounting hole to shaft step | 100 mm |
| W - Bearing distance | 572 mm |
| W1 - Central shaft length | 466,5 mm |
| W2 - Right shaft end length | 162,5 mm |
| W3 - Left shaft end length | 110,5 mm |
| A1 | 78 mm |
| A2 | 60 mm |
| A3 - ZLG foot width | 115 mm |
| D - Bearing seat diameter | 260 mm |
| Mass | 150 kg |
| Material of Housing | grey cast |
| BOLTS | |
|---|---|
| G - Fixing bolts | M30 |
| Recommended torque fixing bolts | 1005 N-m |
| Cover bolts | M10x30 |
| Recommended torque cover bolts | 35 N-m |