Skip to Header Skip to Main Content Skip to Footer
DPF351.00K1 - SNR Pulley Dampers
As an essential complement to the ACCESSORY range and to provide you with a complete selection , NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.
This product replaces the following reference: This kit contains the following reference(s)
Log in To add this product to your basket Documentation Product information CHARACTERISTICS Width 1 (Crankshaft Pulley) 82 mm With screw 1 Number of Path (Damper/Alternator) 6 External diameter 1 152 mm Weight 3,508 kg
OE Equivalents Mercedes A1120351300 Mercedes A1120351400 Automotive Compatibility Mercedes CLASSE C CLASSE C I 04/1993 => 01/2001 - - Mercedes CLASSE C CLASSE C II 03/2000 => 01/2008 - - Mercedes CLASSE CL CLASSE CL II 07/1999 => 03/2006 - - Mercedes CLASSE CLK CLASSE CLK I 05/1997 => 12/2002 - - Mercedes CLASSE CLK CLASSE CLK II 02/2002 => 05/2009 - - Mercedes CLASSE CLS CLASSE CLS I 06/2004 => 12/2007 - - Mercedes CLASSE E CLASSE E II 03/1995 => 02/2003 - - Mercedes CLASSE E CLASSE E III 02/2002 => 02/2006 - - Mercedes CLASSE G CLASSE G I 03/1998 => 08/2006 - - Mercedes CLASSE M CLASSE M I 04/1997 => 03/2005 - - Mercedes CLASSE M CLASSE M II 04/2005 => 05/2009 - - Mercedes CLASSE R CLASSE R 1 09/2005 => 03/2008 - - Mercedes CLASSE S CLASSE S III 08/1998 => 08/2004 - - Mercedes CLASSE SL CLASSE SL I 05/1998 => 06/2001 - - Mercedes CLASSE SL CLASSE SL II 07/2001 => 09/2005 - - Mercedes CLASSE SLK CLASSE SLK I 12/1999 => 11/2003 - - Mercedes M-CLASS M-CLASS 08/2000 => 03/2005 - - Mercedes VIANO VIANO 1 12/2002 => 02/2014 - - Mercedes VIANO VIANO 2 06/2010 => 02/2014 - - Mercedes VITO VITO II 12/2002 => 08/2014 - - Mercedes VITO-SERIES VITO-SERIES 05/2004 => 01/2009 - -