Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Pulley Dampers
DPF352.05 - SNR
As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.
Documentation
Product information
CHARACTERISTICS
Width 1 (Crankshaft Pulley)
35 mm
External diameter 1
130 mm
Number of Path (Damper/Alternator)
6
Weight
1,566 kg
OE Equivalents
ManufacturerReferenceFord1135052
Automotive Compatibility
BrandModelGenerationDatePositionLocationFordCOUGARCOUGAR => 10/2000--FordEscortESCORT IV => 10/2000--FordEscortESCORT V => 10/2000--FordEscortEscort => 10/2000--FordFiestaFIESTA III => 10/2000--FordFocusFOCUS I => 10/2000--FordMaverickMAVERICK II11/2000 => 10/2000--FordMondeoMONDEO I => 10/2000--FordORIONORION II => 10/2000--FordTOURNEO CONNECTTOURNEO CONNECT I => 10/2000--FordTRANSITTRANSIT04/2002 => 10/2000--FordTransit ConnectTRANSIT CONNECT I => 10/2000--