As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 138 mm |
NTN-SNR recommends Hazet tool | 1789 N-1 |
Width 1 | 49 mm |
Number of Path | 6 |
Weight | 1,185 kg |