Due to technical maintenance, the NTN Europe on-line shop will be unavailable Thursday 18th June from 12.00 to 12.30 (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Pulley Dampers

DPF353.01K1 - SNR

DPF353.01K1
Reference DPF353.01K1

As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.

This product replaces the following reference:
  • DPF353.01 - SNR

This kit contains the following reference(s)

  • Pulley dampers
  • Screw

Documentation

Product information

CHARACTERISTICS
Width 1 (Crankshaft Pulley)46 mm
With screw1
External diameter 1152 mm
Number of Path (Damper/Alternator)6
Weight2,485 kg

OE Equivalents

ManufacturerReferenceVauxhall, Saab, Opel55351711

Automotive Compatibility

BrandModelGenerationDatePositionLocationOpelAstraASTRA II01/1998 => 11/2005--OpelFRONTERAFRONTERA I09/1998 => 06/2005--OpelOMEGAOMEGA II08/1997 => 06/2003--OpelSIGNUMSIGNUM 105/2003 => 08/2005--OpelSINTRASINTRA08/1997 => 11/1999--OpelVectraVECTRA II09/1996 => 05/2003--OpelVectraVECTRA III03/2002 => 08/2005--OpelZAFIRAZAFIRA I12/1998 => 05/2005--Saab9-39-3 I04/1998 => 07/2002--Saab9-39-3 II08/2002 => 11/2005--Saab9-59-5 I01/2002 => 12/2004--VauxhallASTRAASTRA IV03/1998 => 11/2005--VauxhallASTRAVANASTRAVAN03/1998 => 06/2004--VauxhallFRONTERAFRONTERA I09/1998 => 06/2005--VauxhallOMEGAOMEGA12/1997 => 11/2003--VauxhallSIGNUMSIGNUM 105/2003 => 08/2005--VauxhallSINTRASINTRA08/1997 => 11/1999--VauxhallVECTRAVECTRA I07/1996 => 02/2002--VauxhallVECTRAVECTRA II03/2002 => 08/2005--VauxhallZAFIRAZAFIRA I04/1999 => 05/2005--